IESNA:LM-63-2002
[TEST]P1389289
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-830-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22491.8
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
160.4 222.1 345.5 660.1 1443.5 2078.9 2572.4 2985.8 3417.6 3917.3 4552.7 5360.8 6465.0 8346.5 10783.3 13423.5 16458.7 18556.1 
19185.3 18463.5 16816.4 15274.2 13793.7 11967.7 7809.8 3985.1 2115.9 1610.1 1468.2 1443.5 1412.7 1061.1 524.4 394.8 129.5 49.4 0.0 
160.4 215.9 333.1 678.6 1418.8 2109.8 2566.3 2973.4 3411.4 3954.3 4558.8 5354.6 6477.4 8235.5 10838.8 13516.1 16372.3 18482.1 
19259.3 18586.9 16958.3 15440.8 13818.4 11967.7 7994.9 3911.1 2165.3 1628.6 1474.4 1437.4 1412.7 1067.2 518.2 388.6 129.5 49.4 0.0 
160.4 215.9 320.8 623.1 1307.8 1992.6 2560.1 2954.9 3417.6 3948.1 4558.8 5367.0 6372.5 7791.3 10203.4 13176.8 16353.8 18611.6 
19586.3 19271.7 17889.8 16538.8 14651.2 12578.4 9228.7 4824.1 2603.3 1795.2 1517.6 1437.4 1400.3 1270.8 530.5 376.3 154.2 61.7 0.0 
160.4 209.7 308.4 542.9 1147.4 1807.5 2467.6 2930.2 3374.4 3886.4 4528.0 5188.1 6020.9 7081.9 8914.1 11807.3 15453.1 18648.6 20024.3 
20166.2 19450.6 18599.3 17112.6 14299.5 10925.1 6452.7 3553.3 2202.3 1640.9 1449.7 1363.3 1258.5 530.5 339.3 172.7 80.2 0.0 
160.4 209.7 283.8 450.3 913.0 1542.2 2220.8 2788.3 3220.2 3744.5 4281.2 4861.1 5595.2 6347.8 7347.2 9142.3 12282.3 16668.4 19937.9 
21079.2 20807.7 20203.2 20086.0 19129.8 15681.4 10172.5 5292.9 3115.3 1943.2 1388.0 1110.4 993.2 610.7 308.4 215.9 117.2 0.0 
160.4 203.6 259.1 376.3 641.6 1190.6 1813.7 2430.6 2985.8 3429.9 3954.3 4515.6 5070.8 5755.6 6514.4 7532.2 9049.8 11832.0 16612.9 
20647.3 22257.4 22041.5 21301.2 21659.0 21171.7 18599.3 11443.3 5064.7 2375.0 1375.7 894.5 684.7 518.2 289.9 240.6 166.6 0.0 
160.4 197.4 234.4 296.1 425.7 690.9 1196.8 1739.6 2356.5 2942.6 3460.8 3935.8 4497.1 5089.4 5693.9 6483.5 7544.6 9025.1 11190.4 
14805.4 19493.8 22818.8 23812.0 23343.2 23090.2 23127.2 21474.0 15002.8 6588.4 2516.9 1011.7 623.1 462.7 370.1 302.3 246.8 0.0 
160.4 185.1 209.7 240.6 296.1 382.5 549.0 857.5 1326.3 1850.7 2393.5 3004.3 3596.5 4201.0 4793.2 5441.0 6255.3 7230.0 8525.4 10295.9 
12911.5 16230.4 20252.5 23935.4 24823.7 24348.7 23812.0 21979.8 17519.7 9561.8 4114.7 1363.3 647.7 493.5 401.0 345.5 0.0 
160.4 185.1 209.7 234.4 283.8 357.8 505.9 783.5 1215.3 1708.8 2251.7 2831.5 3442.3 4053.0 4657.5 5299.1 6088.7 7026.4 8297.2 10123.2 
12510.5 15675.2 19641.8 23466.5 24848.4 24398.0 23713.3 22023.0 18352.5 10641.4 4676.0 1560.7 647.7 505.9 419.5 364.0 0.0 
160.4 178.9 191.2 203.6 215.9 240.6 271.4 333.1 419.5 573.7 826.6 1159.8 1591.6 2041.9 2584.8 3164.7 3824.7 4688.4 5675.4 6933.9 8636.5 
10468.6 12948.5 15860.3 19740.5 22263.6 21177.9 18148.9 13892.4 9407.6 6230.6 3713.7 2048.1 987.0 419.5 407.1 0.0 
160.4 166.6 172.7 172.7 172.7 172.7 172.7 172.7 172.7 185.1 197.4 222.1 252.9 302.3 357.8 450.3 579.9 789.6 1104.2 1585.4 2270.2 3022.8 3867.9 4497.1 
5033.8 6082.5 7668.0 8395.9 7556.9 5946.8 4336.7 3084.5 1930.9 727.9 111.0 37.0 0.0 
160.4 166.6 166.6 160.4 160.4 154.2 148.1 141.9 141.9 141.9 141.9 141.9 148.1 154.2 166.6 178.9 209.7 265.3 370.1 536.7 777.3 968.5 974.7 789.6 
672.4 869.8 1425.0 2103.6 2177.6 1628.6 888.3 425.7 172.7 67.9 30.8 18.5 0.0 
160.4 160.4 154.2 148.1 141.9 141.9 129.5 123.4 117.2 117.2 117.2 111.0 111.0 104.9 104.9 104.9 111.0 123.4 160.4 240.6 320.8 327.0 203.6 129.5 92.5 80.2 
67.9 67.9 61.7 55.5 49.4 30.8 24.7 24.7 18.5 18.5 0.0 
160.4 154.2 141.9 129.5 123.4 123.4 111.0 104.9 92.5 80.2 74.0 67.9 61.7 55.5 43.2 37.0 30.8 24.7 24.7 24.7 18.5 12.3 12.3 6.2 6.2 6.2 12.3 12.3 6.2 12.3 12.3 12.3 12.3 
12.3 18.5 18.5 0.0 
160.4 141.9 129.5 117.2 111.0 98.7 86.4 67.9 55.5 49.4 37.0 30.8 18.5 18.5 12.3 12.3 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 6.2 12.3 12.3 
12.3 0.0 
160.4 135.7 117.2 104.9 98.7 80.2 67.9 49.4 37.0 24.7 18.5 12.3 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 12.3 12.3 
0.0 
160.4 129.5 111.0 98.7 86.4 67.9 49.4 37.0 24.7 12.3 6.2 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 6.2 
0.0 
160.4 129.5 111.0 92.5 80.2 61.7 43.2 30.8 18.5 12.3 6.2 0.0 0.0 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 6.2 
0.0 
160.4 129.5 111.0 92.5 74.0 61.7 37.0 24.7 18.5 6.2 0.0 0.0 12.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 
0.0 
160.4 129.5 111.0 92.5 74.0 61.7 43.2 30.8 18.5 6.2 0.0 18.5 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
160.4 129.5 111.0 92.5 80.2 61.7 43.2 30.8 24.7 12.3 12.3 18.5 12.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 0.0 
0.0 
160.4 129.5 111.0 92.5 74.0 61.7 43.2 30.8 24.7 12.3 12.3 24.7 12.3 6.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.2 6.2 
0.0 
